Components for AV equipment
Realizes balun function in a small size

Components for AV equipment
Realizes high Q-characteristics in the FM band

Power Coil
Contributes to higher efficiency in power supply circuit due to its low DC resistance

Components for AV equipment
Despite its small size and low profile it is still able to realize the coupler function.

Further expanding our line-up of small, high performance components
Promotes expansion of inductance range

1210 (EIA code) size and height is 1.7mm max.

0806 (EIA code) size and height is 0.7mm max.

Small yet large current type

Inductance range: to 4.7µH

0805 (EIA code) Dimension and height is 0.55mm max.

1206 (EIA code) Dimension and height is 0.55mm max.

Low profile and wide inductance range

Smallest in the industry at 01005 (EIA code) size with high Q

Small yet large current type

For receiving, small, low profile and high Q value

For transmitting, small, high output and high reliability