Resistors/Thermistors

October 27, 2008

>>Resistors/Thermistors

PRG18BC2R2MM1RB
For circuit protection, safer and more stable operation

PRG18BC2R2MM1RB.gif

 

 

 

 

 

 


■Dimension

  • 1.6×0.8mm

■Applications

  • Overcurrent and short-circuit protection for notebook PCs, battery packs, power supplies and USB terminals

■Features

  • Hold current: 150mA@60℃
  • Maximum voltage: 12Vdc
  • Resistance: 2.2Ω@25℃
  • Smallest size


CEATEC 2008, September, 2008

Page Top