PRF18_471RB5RB
For circuit protection, safer and more stable operation
■Dimension
■Applications
- Overcurrent and short-circuit protection for notebook PCs, battery packs, power supplies and USB terminals
■Features
- Resistance: 470Ω±50%@25℃
- Sensing temperature (@4.7kΩ): 65 to 115℃±3℃
- Maximum voltage: 32Vdc
- Achieves higher precision through narrower deviation in detected temperatures
- Flexibly accommodates changes in the number and location of detection
CEATEC 2008, September, 2008