Resistors/Thermistors

October 27, 2008

>>Resistors/Thermistors

NCP03XV103E05RL
For circuit protection, safer and more stable operation

NCP03XV103E05RL.gif

 

 

 

 

 

 


■Dimension

  • 0.6×0.3mm

■Applications

  • For mobile phones, rechargeable batteries, LCDs, PAs, PC cards, RF modules, TCXOs and etc.

■Features

  • Resistance: 10kΩ±3%@25℃
  • B-constant: 3900K±1%@(25/50℃)
  • Rated electric power: 100mW
  • Typical dissipation constant: 1.0mW/℃
 


CEATEC 2008, September, 2008

Page Top