Noise Suppression Components/EMI Suppression Filters

NFA18SL506X1A45
Compact, high performance components

Low cut-off frequency models realize small size

NFA18SL.gif

 

 

 

 

 

 


■Dimension

  • 1.6×0.8×0.6mm

■Application

  • Noise suppression in LCDs for portable equipment

■Features

  • Insertion loss:
    6dB max. (@50MHz)
    30dB min. (@500MHz)
    25dB min. (@1GHz)
  • Rated voltage: 10Vdc
  • Cut-off frequency: 50MHz
  • Design flexibility is improved by realizing miniaturization, traditionally difficult for low cut-off frequency models
  • For DTV frequency bandwidth

■Characteristic

NFA18SL506X1A45_e_IF.gif

 

 

 

 


CEATEC 2008, September, 2008

PDFs

Page Top