Noise Suppression Components/EMI Suppression Filters

BNX025H01
Noise suppression products to meet 125℃ requirement

BNX025H.gif

 

 

 

 

 

 


Dimension

  • 9.1×12.1×3.5mm

Application

  • For Automotive

Features

  • Rated voltage: 25Vdc
  • Insertion loss: 35dB min. (50kHz to 1GHz)
  • Design for large rated current (rated current 15A)
  • Operating temperature range: -55℃ to +125℃
  • Design for wide frequency range
  • For small-size SMD
  • SMD components parts to comply with automotive applications
  • Provide noise suppression effectively over the range of 100kHz - 1GHz
  • Effective noise suppression for automotive devices

■Characteristic

BNX025H_IL.gif

 

 

 

 

 


CEATEC 2008, September, 2008

PDFs

Page Top