Filters/Components/Module for Communication

DFCL21G57LBJAE
Car Navigation System

Superior attenuation characteristics around pass band

DFCL21G57LBJAE.gif

 

 

 

 

 

 


■Dimension

  • 4.9×5×1.9mm

■Application

  • RF of car navigation system

■Features

  • Insertion Loss: 3.9dB max.
  • Attenuation:
    20dB min. @1525.42MHz
    12dB min. @1545.42MHz
    7dB min. @1555.42MHz
    7dB min. @1595.42MHz
    12dB min. @1605.42MHz
    20dB min. @1625.42MHz
  • Attenuation characteristics around pass band

■Characteristic


DFCL21G57LBJAE_グラフ.gif

 

 

 

 


October 2007 CEATEC

Page Top