MPDRX301S
Highly efficient, metastable bus converter + high-speed POL
POL achieving high-speed response
■Dimension
■Applications
- For optical transmission equipment, radio base stations, etc.
■Features
- Vin=5.6 - 14V, Vout=1.6 - 3.63V, Iout=13Aout
- Efficiency: 91% (@9.6Vin, 10Aout)
- Construction of distributed power supply system accommodating highly efficient, low voltage large current for communication equipment with large input voltage variance
- Can be combined with a metastable bus converter
October 2007 CEATEC