MPDNB001S
Highly efficient, metastable bus converter + high-speed POL
Power loss is kept to one half that of existing models
■Dimension
■Applications
- For optical transmission equipment, radio base stations, etc.
■Features
- Construction of highly efficient distributed power supply system for communication equipment with large input voltage variance
- Input voltage: 35 - 60V (guaranteed against 100V surge)
- Efficiency: 95.6% (@-48Vin, 20Aout)
October 2007 CEATEC