Filters/Components/Module for Communication

SAFDC433MPB0X90
RKE, TPMS

Small/low insertion loss


■Dimension

  • 3.0×3.0×1.15mm

■Applications

  • RKE, TPMS

■Features

  • Low Insertion Loss: 1.9dB typ. 2.7dB max. 230Ω@at minimum loss point
  • Image Absolute Attenuation: 43dB typ. 38dB min.@at minimum loss point 414.00 - 424.00MHz

■Characteristic

SAFDC433MPB0X90.gif

 

 

  
 


October 2007 CEATEC

PDFs

Page Top