Resistors/Thermistors

October 15, 2007

>>Resistors/Thermistors

PRG21BC2R2MM1RA
Components for protection against power surges and short circuiting

Expansion of monolithic ceramic PTC thermistors

PRG_ph_NTHCP03.gif

 



 

 

 


■Dimension

  • 2.0×1.25×0.9mm

■Applications

  • For protecting note-size PCs, battery packs, power supplies, USB connectors etc. from power surges and short circuiting

■Features

  • Realizes stable, low resistance due to monolithic ceramic construction
  • Hold Current: 150mA@60℃
  • Trip Current: 600mA@-10℃
  • Max. Voltage: 12Vdc
  • Resistance (@25℃): 2.2Ω±20%

■Characteristic

PRG21BC2R2MM1RA.gif

 

 

 

 

 

 


October 2007 CEATEC

Page Top