Resistors/Thermistors

October 29, 2007

>>Resistors/Thermistors

PRG21BC0R6MM1RA
Components for protection against power surges and short circuiting

Expansion of monolithic ceramic PTC Thermistors

PRG_ph_NTHCP03.gif

 

 

 

 

 

 


■Dimension

  • 2.0×1.25×0.9mm

■Applications

  • For protecting note-size PCs, battery packs, power supplies, USB connectors etc. from power surges and short circuiting

■Features

  • Realizes stable, low resistance due to monolithic ceramic construction
  • Hold Current: 285mA@60℃
  • Trip Current: 1100mA@-10℃
  • Max. Voltage: 6Vdc
  • Resistance (@25℃): 0.6Ω±20%

■Characteristic

PRG21BC0R6MM1RA.gif

 

 

 

 

 

 


October 2007 CEATEC

Page Top