PRG21BC1R0MM1RA
Components for protection against power surges and short circuiting
Expansion of monolithic ceramic PTC Thermistors

■Dimension
■Applications
- For protecting note-size PCs, battery packs, power supplies, USB connectors etc. from power surges and short circuiting
■Features
- Realizes stable, low resistance due to monolithic ceramic construction
- Hold Current: 220mA@60℃
- Trip Current: 850mA@-10℃
- Max. Voltage: 9Vdc
- Resistance (@25℃): 1.0Ω±20%
■Characteristic
October 2007 CEATEC