PRF18AR471QB5RB
Components for environmental performance
Contributes to protection against inverter circuit overheating

■Dimension
■Applications
- For car audio, power supplies, AC adaptors, etc.
■Features
- Resistance: 470Ω±50%@25℃
- Sensing Temperature 1: 135±5℃@4.7kΩ
- Sensing Temperature 2: 150±7℃@47kΩ
- Two-point guarantee for detected temperature (guaranteed at magnitudes of 10 and 100)
- Ease of forming multiple linear circuits
- For flow and reflow soldering
■Characteristic
October 2007 CEATEC