Resistors/Thermistors

October 8, 2007

>>Resistors/Thermistors

PRF18BD471QB5RB
Components for environmental performance

Contributes to protection against inverter circuit overheating

PRF18_ph_471QB5RB.gif

 

 

 

 

 

 


■Dimension

  • 1.6×0.8×0.8mm

■Applications

  • For car audio, power supplies, AC adaptors, etc.

■Features

  • Resistance: 470Ω±50%@25℃
  • Sensing Temperature 1: 95±5℃@4.7kΩ
  • Sensing Temperature 2: 110±7℃@47kΩ
  • Two-point guarantee for detected temperature (guaranteed at magnitudes of 10 and 100)
  • Ease of forming multiple linear circuits
  • For flow and reflow soldering

■Characteristic

PRF18BD471QB5RB.gif


   







October 2007 CEATEC

Page Top