Capacitors

October 29, 2007

>>Capacitors

DEF_ Series
Further expanding our line-up of small, high performance components

Contributes to higher density mounting and downsizing of equipment

DEFVAPL.gif
 

 

 

 

 

 


■Dimension

  • φ7 to φ9mm

■Applications

  • LCD Backlight Inverter

■Features

  • Low-dissipation Factor
  • Capacitance: 5 to 47pF
  • TC code: SL
  • Operating Temp. Range: -25 to +105℃
  • Rated Voltage: 6.3kVp-p


October 2007 CEATEC

Page Top