Filters/Components/Module for Communication

MM8130
Components for high-frequency/high-speed signals

For high-density mounting due to its smaller size

MM8130.gif

 

 

 

 

 

 


■Dimension

  • 2.5×2.5×1.5mm

■Applications

  • Mobile phone, W-LAN

■Features

  • VSWR:1.3 max.
  • Insertion Loss: 0.2dB max.
  • Operating Frequency: 6GHz
  • Can share probes with the previous model (Part Number: MM8430)
  • Built-in switch

October 2007 CEATEC

Page Top