Coils/Delay Lines

October 8, 2007

>>Coils/Delay Lines

LQP03T Series
Further expanding our line-up of small, high performance components

Promotes expansion of inductance range

LQP03T.gif

 

 

 

 

 

 


■Dimension

  • 0.6×0.3×0.3mm

■Applications

  • For cellular phones, matching, and high frequency circuits in general

■Features

  • DC resistance: 8.1Ω@120nH
  • Inductance Range: 0.6 to 120nH
 

October 2007 CEATEC

PDFs

Page Top