Coils/Delay Lines

October 22, 2007

>>Coils/Delay Lines

LQW21H Series
Components for AV equipment

Realizes high Q-characteristics in the FM band

LQW21H_ph_PC0_5800.gif

 

 

 

 

 

 


■Dimension

  • 2.0×1.2×0.9mm

■Applications

  • FM Transmitter circuits

■Features

  • Inductance Range: 0.47 to 2.2μH
  • Rated Current: 0.075A@2.2μH

■Characteristic

LQW21H_gr_QC0_5800.gif

 

  


 


October 2007 CEATEC

PDFs

Page Top