Resonators

October 22, 2007

>>Resonators

CSTCE_XT Series
Further expanding our line-up of small, high performance components

For USB2.0/High SPEED

CSTCE_XT_ph_CPHE0003.gif

 

 

 

 

 

 


■Dimension

  • 3.2×1.3×1.1mm

■Applications

  • Mobile phone, DVC, Printer, Keyboard, USB memory

■Features

  • Initial Frequency Tolerance (Include Aging): ±270ppm,
    Temperature Characteristics: ±150ppm
  • Frequency Range: 24 to 27.2/30MHz
  • Temperature Range: 0 to 70℃ (-30 to +85℃ max.)
  • Contributes to reducing the number of components with built-in capacitance



October 2007 CEATEC

Page Top