Filters/Components/Module for Communication

SAFAM Series
For smaller and thinner cellular phones
 


■Dimension

  • 0.8×0.6×0.365mm

■Applications

  • GSM Rx

■Features

  • 2.7dB max.@925 - 960MHz (GSM900)
  • 18dB min.@880 - 915MHz (GSM900)
  • Low-temperature characteristics
  • Mold resistance
  • Lead free

■Characteristics

GSM850 Rx (Part Number: SAFAM881MFA0B00)

SAFAM881MFA0B00.gif

 

 

 




GSM900 Rx (Part Number: SAFAM942MFA0B00)

SAFAM942MFA0B00.gif

 

 

 




GSM1800 Rx (Part Number: SAFAM1G84FA0B00)

SAFAM1G84FA0B00.gif

 

 

 





GSM1900 Rx (Part Number: SAFAM1G96FA0B00)SAFAM1G96FA0B00.gif

 

 

 



October 2007 CEATEC

Page Top