NCP03WF104F05RL
For protection circuits in consumer electronics

■Dimension
■Applications
- For cellular phones, rechargeable batteries, PAs, LCDs, PC cards, RF modules, TCXOs, etc.
■Features
- Rated Electric Power: 100mW
- Operating Temperature Range: -40 to +125℃
- Resistance: 100kΩ±1%@25℃
- B-Constant: 4250K±1%@25/50℃
- Guarantees narrow deviation in resistance value
October 2007 CEATEC