Power Supplies

October 15, 2007

>>Power Supplies

MPDRX302S
Highly efficient, metastable bus converter + high-speed POL

POL achieving high-speed response

 

■Dimension

  • 21.7×21.9×4.2mm

■Applications

  • For optical transmission equipment, radio base stations, etc.

■Features

  • Vin=5.6 - 14V, Vout=0.8 - 1.65V, Iout=13Aout
  • Efficiency: 91%(@9.6Vin, 10Aout)
  • Construction of distributed power supply system accommodating highly efficient, low voltage large current for communication equipment with large input voltage variance
  • Can be combined with a metastable bus converter

October 2007 CEATEC

Page Top