Resistors/ThermistorsSensors

PRG21BC3R3MM1RA
Components for protection against power surges and short circuiting

Expansion of monolithic ceramic PTC Thermistors

PRG_ph_NTHCP03.gif

 

 

 

 

 

 

 


■Dimension

  • 2.0×1.25×0.9mm

■Applications

  • For protecting note-size PCs, battery packs, power supplies, USB connectors etc. from power surges and short circuiting

■Features

  • Realizes stable, low resistance due to monolithic ceramic construction
  • Hold Current: 120mA@60℃
  • Trip Current: 480mA@-10℃
  • Max. Voltage: 16Vdc
  • Resistance (@25℃): 3.3Ω±20%

■Characteristic

PRG21BC3R3MM1RA.gif

 

 

 

 

 
 


October 2007 CEATEC




Page Top