LQH32P_N0 Series
1210 (EIA code) size and height is 1.7mm max.

■Dimension
■Applications
- For power inductor
- Power supply circuit for mobile equipment
■Features
- Inductance:0.47µH to 22µH
- Large Current:2.05A@1.0µH
- DC resistance:0.045Ω typ.@1.0µH
■Characteristic

TECHNO-FRONTIER 2007, April, 2007
PDFs