Coils/Delay Lines

May 8, 2007

>>Coils/Delay Lines

LQH2MC_52 Series
0806 (EIA code) size and height is 0.7mm max.

LQH2MC_52

 

 

 

 

 


■Dimension

  • 2.0×1.6×0.65mm

■Applications

  • For power inductor
  • Power supply circuit for mobile equipment

■Features

  • Inductance:1.0µH to 10µH
  • DC resistance:0.25Ω typ.@1.0µH

■Characteristic


e026e82ed.gif



TECHNO-FRONTIER 2007, April, 2007

PDFs


Page Top