Capacitors

May 8, 2007

>>Capacitors

GCM32 Series
Ceramic Capacitor for 125°C

X7R (TC) for DC630V

GCM

 

 

 

 

 

 


■Dimension

  • 3.2×2.5mm

■Applications

  • ECU, DC-DC Converter

■Features

  • Capacitance: 6800pF to 22000pF
  • Suitable for the powertrain and the safety equipment
  • Operating Temperature Range: -55 to +125°C
  • Capacitance Change: ±15%


TECHNO-FRONTIER 2007, April, 2007

Page Top