GCM31 Series
Ceramic Capacitor for 125°C
X7R (TC) for DC250V
■Dimension
■Applications
■Features
- Capacitance: 15000pF to 47000pF
- Suitable for the powertrain and the safety equipment
- Operating Temperature Range: -55 to +125°C
- Capacitance Change: ±15%
TECHNO-FRONTIER 2007, April, 2007