Resonators

May 22, 2007

>>Resonators

CSTCR_G_C Series
CAN

Oscillating frequency:4.00 to 7.99MHz

CSTCR_G_C

 

 

 

 

 

 


■Dimension

  • 4.5×2.0×1.2mm

■Application

  • General in-vehicle engine control units

■Features

  • Ultra small, low-profile type
  • For use with lead free solders
  • Realizing tight tolerance specification by improving thermal dependency of oscillating frequency (Total Frequency Tolerance: 3,000ppm)


TECHNO-FRONTIER 2007, April, 2007

Page Top