Capacitors

May 22, 2007

>>Capacitors

GCM31 Series
U2J for DC630V
GCM

 

 

 

 

 

 


■Dimension

  • 3.2×1.6mm

■Applications

  • ECU, DC-DC Converter

■Features

  • Capacitance range: 10pF to 1000pF
  • Suitable for the powertrain and the safety equipment
  • This series meet AEC-Q200 requirements.
  • Operating temperature range: -55 to +125°C
  • Capacitance Change: -750±120ppm/°C


TECHNO-FRONTIER 2007, April, 2007

Page Top