NFM18PC225B1A3
Three Terminal Capacitor
Small and high-capacitance
■Dimension
■Application
- Stabilization of IC power and suppression of noise discharge
■Features
- Capacitance: 2.2μF
- Rated Voltage: 10V
- Rated Current: 4A
- Effectively removes high-frequency noise of IC supply voltage fluctuation by improving insertion loss in the high-frequency area
■Characteristic
TECHNO-FRONTIER 2007, April, 2007