Coils/Delay Lines

April 24, 2007

>>Coils/Delay Lines

LQM31P_C0 Series
1206 (EIA code) Dimension and height is 0.55mm max.

LQM31P_C0

 

 

 

 

 

 


■Demension

  • 3.2×1.6×0.5mm

■Applications

  • For power inductor
  • Power supply circuit for mobile equipment

■Features

  • Inductance: 0.47µH to 2.2µF
  • Large current: 1.1A@1.0µH
  • Low direct current resistance: 0.14Ω@1.0µH

■Characteristic

LQM31P_C0






TECHNO-FRONTIER 2007, April, 2007

PDFs

Page Top