Coils/Delay Lines

April 24, 2007

>>Coils/Delay Lines

LQM31P_00 Series
Inductance range: to 4.7µH

LQM31P_00

 

 

 

 

 


■Dimension

  • 3.2×1.6×0.85mm

■Applications

  • For power inductor
  • Power supply circuit for mobile equipment

■Features

  • Inductance: 0.47µH to 4.7µH
  • Large current: 1.2A@1.0µH
  • Low direct current resistance: 0.12Ω typ.@1.0µH

■Characteristic

LQM31P_00

 

 

 



TECHNO-FRONTIER 2007, April, 2007

PDFs

Page Top