Coils/Delay Lines

April 24, 2007

>>Coils/Delay Lines

LQM21P_C0 Series
0805 (EIA code) Dimension and height is 0.55mm max.

LQM21P_C0

 

 

 

 

 

 


■Demeision

  • 2.0×1.25×0.5mm

■Applications

  • For power inductor
  • Power supply circuit for mobile equipment

■Features

  • Inductance: 0.47µH to 2.2µH
  • Large current : 0.8A@1.0µH
  • Low DC resistance: 0.19Ω@1.0µH

■Characteristic

LQM21P_C0

 

 

 



TECHNO-FRONTIER 2007, April, 2007

PDFs

Page Top