Noise Suppression Components/EMI Suppression Filters

DLW21SR Series
HDMI line of AV equipment

DLW21SR_Image1.gif

 

 

 

 

 

 


Dimension

  • 2.0×1.2×1.2mm

Application

  • For HDMI line used in AV equipment

Features

  • Impedance: 67Ω@100MHz
  • Rated Current: 400mA
  • Maintains appropriate level of circuit characteristic impedance when combining static protection devices

Characteristic

e3d5e6885.gifのサムネール画像

 

 

 

  


TECHNO-FRONTIER 2007, April, 2007

Page Top