Noise Suppression Components/EMI Suppression Filters

DLP1ND Series
For differential signal lines of mobile equipment

DLP

 

 

 

 

 

 


■Dimension

  • 1.5×0.65×0.45mm

■Application

  • Noise suppression in high-speed differential signal lines (USB2.0, IEEE1394, LVDS, etc.) for small mobile equipment

■Features

  • Impedance: 67Ω, 90Ω, 120Ω, 160Ω@100MHz
  • Rated Current: 80m, 70mA, 60mA, 60mA
  • 2 components are included. (Arrays Type)

■Characteristic

DLP1ND

 

 

 

 

 

 


TECHNO-FRONTIER 2007, April, 2007

PDFs
Related URLs

Page Top