Coils/Delay Lines

April 11, 2007

>>Coils/Delay Lines

LQH3NP_G0 Series
Low profile and wide inductance range

LQP

 

 

 

 

 

 


■Dimension

  • 3.0×3.0×0.9mm typ.

■Applications

  • For power inductor
  • Power supply circuit for mobile equipment

■Features

  • Inductance: 1.0µH to 250µH
  • Large current: 1.525A@1.0µH
  • Low DC resistance: 0.11Ω typ.@1.0µH

■Characteristic

LQH3NP_G0








TECHNO-FRONTIER 2007, April, 2007

PDFs

Page Top