Noise Suppression Components/EMI Suppression Filters

BLM03BD Series
New line-up for 2012 (EIA code) size high-speed signal line

BLM03BD

 

 

 

 

 

 


■Dimension

  • 0.6×0.3×0.3mm

■Application

  • Mobile equipment, high-speed signal line

■Features

  • Impedance: 75Ω, 120Ω, 240Ω
  • Rdc: 0.4Ω, 0.5Ω, 0.8Ω max.
  • Rated current: 300mA, 250mA, 200mA

■Characteristic

BLM03BD

 

 

 

 

 


TECHNO-FRONTIER 2007, April, 2007

Page Top