Resonators

October 2, 2006

>>Resonators

SARCC315M00CXD0


■Size

  • 3.0×3.0×1.15mm max.

■Applications

  • Resonator for remote keyless entry, tire pressure monitoring system and remote control resonator circuits

■Features

  • Initial frequency tolerance at normal temperature: +-50ppm
  • Resonant loss: 2.5dB max.
  • Equivalent series resistance R1: 25ohm max.
  • Contributing to downsizing and sensitization of resonator circuit

■Characteristics

SARCC315M00CXD0_特性図

 

 

 

 

 


October 2006 CEATEC

Page Top