SAFHS57M0WTKZL0
Reduced volume by 50% from the existing model
■Size
■Application
- Digital TV tuner (ISDB-T)
■Features
- Insertion Loss: 19dB max. 25+-2°C
- Attenuation: 36dB min. @52.75MHz 25+-2°C
- Attenuation: 20dB min. @60.25MHz 25+-2°C
■特性図

>
October 2006 CEATEC