Filters/Components/Module for Communication

SAFEB1G57KE0F00


■Size

  • 1.35×1.05×0.6mm max.

■Application

  • GPS Rx-TOP

■Features

  • Insertion Loss: 1.3dB max. @1574 - 1577MHz
  • Attenuation: 40dB min. @1625 - 1710MHz

■Characteristics

SAFEB1G57KE0F00_Characteristics

 

 

 

 


October 2006 CEATEC

Page Top