Filters/Components/Module for Communication

SAFDC315MSP0T00


■Size

  • 3.0×3.0×1.15mm max.

■Applications

  • Receiving circuit for remote keyless entry, tire pressure monitoring system, and remote controls

■Features

  • Insertion Loss: 1.7dB max. @314.7-315.3MHz
  • Attenuation: 45dB min. @293.0-293.9MHz
  • Contributing to sensitizing reception of sets (RF components)

■Characteristics

SAFDC315MSP0T00_Characteristics

 

 

 

 


October 2006 CEATEC

Page Top