Filters/Components/Module for Communication

SAFDC315MPA0X90


■Size

  • 3.0×3.0×1.15mm max.

■Applications

  • Receiving circuit for remote keyless entry, tire pressure monitoring system, and remote controls

■Features

  • Insertion Loss: 2.9dB max. (At minimum loss point)
  • Attenuation: 50dB min. @fc-21.4MHz
  • Contributing to downsizing of RF components

■Characteristics

SAFDC315MPA0X90_Characteristics

 

 

 

 


October 2006 CEATEC

Page Top