Filters/Components/Module for Communication

SAFDA190MUL0T00


■Size

  • 3.0×3.0×0.85mm max.

■Application

  • 190MHz band terrestrial digital radio (1/3 segment)

■Features

  • Improved adjacent interference wave removal capability
  • Loss within pass band: 5.2dB max. @188.5-191.93MHz 25+-2°C
  • Attenuation: 6dB min. @187.75MHz 25+-2°C
  • Attenuation: 12dB min. @193.25MHz 25+-2°C

■Characteristics

SAFDA190MUL0T00_Characteristics

 

 

 

 


October 2006 CEATEC

Page Top