Filters/Components/Modules for Audio Visual Equipment

SAEEB911MBA0B00
High attenuation at the smallest size in the industry


■Size

  • 1.35×1.05×0.6mm max.

■Application

  • Terrestrial digital TV broadcasting tuner (one-segment) for cellular phone

■Features

  • Allowing passage of VHF band signals
  • Insertion Loss: 1.8dB max. @470 - 740MHz
  • Insertion Loss: 2.0dB max. @740 - 770MHz 25+-2°C
  • Attenuation: 48dB min. @898 - 925MHz 25+-2°C
  • A wide range of models

■Characteristics

SAEEB911MBA0B00_Characteristics

 

 

 

 

 


October 2006 CEATEC

Page Top