SAEEB911MBA0B00
■Size
■Application
- Terrestrial digital TV broadcasting tuner (one-segment) for cellular phone
■Features
- Allowing passage of VHF band signals
- Insertion Loss: 1.8dB max. @470 - 740MHz
- Insertion Loss: 2.0dB max. @740 - 770MHz 25+-2°C
- Attenuation: 48dB min. @898 - 925MHz 25+-2°C
- A wide range of models
■Characteristics

October 2006 CEATEC