Resistors/Thermistors

October 2, 2006

>>Resistors/Thermistors

PVZ3G Series
Carbon type, Low Profile (1.15mm max.)

PVZ3GPT

 

 

 

 

 


■Size

  • 3.1×3.6×1.15mm

■Applications

  • Low profile LCDs, low profile optical pickups and low profile RF modules

■Features

  • Nominal total resistance value: 220 to 2.2Mohm
  • Gold-plated metal terminals are used.
  • Operating temperature range: -40 to 85°C


October 2006 CEATEC

Page Top