Sound Components

October 2, 2006

>>Sound Components

PKLCS1212E20A0-R1
Plays sound easy to hear by senior citizens

BPHE0001

 

 

 

 

 

 


■Size

  • 12.0×12.0×3.0mm

■Applications

  • For meter, electronic toll collection systems and medical equipment etc.

■Features

  • Sound pressure: 78dB typ.@2kHz, 3Vp-p square wave, 10cm
  • Accommodating senior citizens with lower frequencies
  • Enabling longer battery life with low power consumption and reduction in number of components with direct IC drive
  • Contributing to making sets smaller and thinner


October 2006 CEATEC

Page Top