Sensors

October 2, 2006

>>Sensors

MEV-50A-R

MEVP01

 

 

 

 

 

 


■Size

  • 10×10×3.3mm

■Application

  • Car navigation system

■Features

  • Realizing small size and high precision by incorporating MEMS technology
  • Excellent temperature stability: 6deg./sec. max.
  • Scale factor: 25mV/deg./sec.
  • Maximum angular velocity: +-70deg./sec.

■Characteristics

MEV-50A-R_Characteristics

 

 

 

 


October 2006 CEATEC

Page Top