Coils/Delay Lines

October 2, 2006

>>Coils/Delay Lines

LQP02T Series
Smallest in the industry at 01005 (EIA code) size with high Q

PC0_5500

 

 

 

 

 

 


■Size

  • 0.4×0.2×0.2mm

■Application

  • RF modules

■Features

  • Smallest in the industry at 01005 (EIA code) size
  • Inductance: 0.4nH to 10nH
  • Inductance tolerance: +-0.3nH/+-5%
  • Contributes to downsizing RF type modules

■Characteristics

06cc2b18


October 2006 CEATEC

Page Top